Vidensøgning
Download dokument () af 20
We make what matters work*

312638
Modelkode: 01.NL63.25G.30.E.P.-

Eaton 01.NL In-Line Filter Elements, 01.NL 63.25G.30.E.P.-, 25 G, Stainless steel wire mesh (G), Nitrile, 435 psi (30 Bar), Size: 63

General specifications

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
312638
Product Length/Depth
160.2 mm
Product Weight
0.202 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-3
Certifications
ISO3723
ISO2941
ISO3968
ISO16889
ISO2942
ISO3724
ISO2943
Model Code
01.NL63.25G.30.E.P.-

Produktspecifikationer

Filter element type
In-line filter elements (DIN 24550-3)
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
63
Retention rating
25.0 µm
Delta P resistance
435 psi (30 Bar)

Eksportér produktspecifikation