Vidensøgning
Download dokument () af 20
We make what matters work*

315177
Modelkode: AE.50.5,0.P.-.-

Eaton AE Clogging Indicator, AE.50.5,0.P.-.-, Nitrile, 220 Bar (3200 psi), Electrical/Visual

General specifications

Product Name
Eaton AE Clogging Indicator
Catalog Number
315177
Product Length/Depth
76.5 mm
Product Height
93 mm
Product Width
30 mm
Product Weight
0.23 kg
Compliances
DIN EN 61140 class 2
AD 2000
2006/95/EC
Model Code
AE.50.5,0.P.-.-

Produktspecifikationer

Connection type
G 1/2" threaded
Filter type
Clogging indicator
Material
Aluminum
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Specification
Standard
Code stamp
None
Indicator type
Electrical/Visual
Sealing material
Nitrile
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Operating pressure - max
3200 psi (220 Bar)

Eksportér produktspecifikation