Vidensøgning
Download dokument () af 20
We make what matters work*

315NHG03B
NH FUSE 315A 500V GG/GL SIZE 03

Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 500V, 315A, 120 kAIC, Combination fuse status indicator, fuse, Blade end connection, Class C gL/gG, Square-body with knife blade contact, Ceramic body

Generelle specifikationer

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
315NHG03B
EAN
5027590476362
UPC
051712626217
Product Length/Depth
150 mm
Product Height
71 mm
Product Width
54 mm
Product Weight
612.667 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Model Code
NH FUSE 315A 500V GG/GL SIZE 03

Tilbehør

Suitable for
Microswitch BVL50

Elektriske data

Amperage Rating
315 A
Breaking capacity
120 kA
Class
Class gG/gL
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Voltage rating
500 V
Voltage type
AC

Produktspecifikationer

Fuse size
NH02
Insulated metal gripping lugs (IMGL)
No

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.