Vidensøgning
Download dokument () af 20
We make what matters work*

316283
Modelkode: AE.50.5,0.P.VA.-

Eaton AE Clogging Indicator, AE.50.5,0.P.VA.-, Nitrile, 6000 psi (420 Bar), Electrical/Visual

General specifications

Product Name
Eaton AE Clogging Indicator
Catalog Number
316283
Product Length/Depth
76.5 mm
Product Height
93 mm
Product Width
30 mm
Product Weight
0.23 kg
Compliances
DIN EN 61140 class 2
Model Code
AE.50.5,0.P.VA.-

Produktspecifikationer

Connection type
G 1/2" threaded
Filter type
Clogging indicator
Material
Stainless steel
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Specification
VA - stainless steel
Code stamp
None
Indicator type
Electrical/Visual
Sealing material
Nitrile
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Operating pressure - max
6000 psi (420 Bar)

Eksportér produktspecifikation