Vidensøgning
Download dokument () af 20
We make what matters work*

316297
Modelkode: 01.E1201.10VG.10.S1.P.-

Eaton 01.E Lubrication Filter Elements, 01.E 1201.10VG.10.S1.P, 10VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 1201

General specifications

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
316297
Product Length/Depth
503 mm
Product Weight
3.38 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
01.E1201.10VG.10.S1.P.-

Produktspecifikationer

Filter element type
Lubrication filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
1201
Delta P resistance
145 psi (10 Bar)

Eksportér produktspecifikation