Vidensøgning
Download dokument () af 20
We make what matters work*

317272
Modelkode: 01.NR1000.1VG.10.B.P.-

Eaton 01.NR Return-Line Filter Elements, 01.NR 1000.1VG.10.B.P.-, 1 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Size: 1000

General specifications

Product Name
Eaton 01.NR Return-Line Filter Element
Catalog Number
317272
Product Length/Depth
400 mm
Product Weight
3.468 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-4
Certifications
ISO3724
ISO3968
ISO16889
ISO2941
ISO2942
ISO3723
ISO2943
Model Code
01.NR1000.1VG.10.B.P.-

Produktspecifikationer

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
1 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
1000
Delta P resistance
145 psi (10 Bar)

Eksportér produktspecifikation