Vidensøgning
Download dokument () af 20
We make what matters work*

318014
Modelkode: 01.NR630.25VG.10.B.V.-

Eaton 01.NR Return-Line Filter Elements, 01.NR 630.25VG.10.B.V, 25VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 630

Generelle specifikationer

Product Name
Eaton 01.NR Return-Line Filter Element
Catalog Number
318014
Product Length/Depth
400 mm
Product Weight
3 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-4
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
01.NR630.25VG.10.B.V.-

Produktspecifikationer

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Viton
Nominal size
630
Delta P resistance
145 psi (10 Bar)

Eksportér produktspecifikation