Vidensøgning
Download dokument () af 20
We make what matters work*

318706
Modelkode: 01.TS625.25VG.-.B.-.-

Eaton 01.AS/TS Suction Filter Elements, 01.TS 625.25VG.-.B.-.-, 25VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 625

General specifications

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
318706
Product Length/Depth
328 mm
Product Weight
1.75 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2942
ISO2941
ISO16889
ISO3724
ISO3968
ISO2943
Model Code
01.TS625.25VG.-.B.-.-

Produktspecifikationer

Filter element type
Tank/Suction filter elements
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
HNBR
Nominal size
625
Delta P resistance
145 psi (10 Bar)

Eksportér produktspecifikation