Vidensøgning
Download dokument () af 20
We make what matters work*

319135
Modelkode: 01.E170.250G.HR.E.P.-

Eaton 01.E Pressure Filter Elements, 01.E 170.250G.HR.E.P.-, 250 G, Stainless steel wire mesh (G), Nitrile, 232 psi (16 Bar), Size: 170

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
319135
Product Length/Depth
180 mm
Product Weight
0.58 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2942
ISO2941
ISO3723
ISO3724
ISO3968
ISO16889
ISO2943
Model Code
01.E170.250G.HR.E.P.-

Produktspecifikationer

Filter element type
Pressure filter elements
Filter fineness
250 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
170
Retention rating
250 µm
Delta P resistance
232 psi (16 Bar)

Eksportér produktspecifikation