Vidensøgning
Download dokument () af 20
We make what matters work*

320420
Modelkode: 01.N100.130G.16.S1.P.-

Eaton 01.N In-Line Filter Elements, 01.N 100.130G.16.S1.P., 130G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 100

General specifications

Product Name
Eaton 01.N In-Line Filter Element
Catalog Number
320420
Product Length/Depth
198 mm
Product Weight
0.44 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO3723
ISO3968
ISO2942
ISO2941
ISO16889
ISO2943
Model Code
01.N100.130G.16.S1.P.-

Produktspecifikationer

Filter element type
In-line filter elements
Filter fineness
130 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
100
Delta P resistance
232 psi (16 Bar)

Eksportér produktspecifikation