Vidensøgning
Download dokument () af 20
We make what matters work*

321931
Modelkode: 01.TS310.130G.-.B.-.-

Eaton 01.AS/TS Suction Filter Elements, 01.TS 310.130G.-.B.-.-, 130G, Stainless steel wire mesh (G), 145 psi (10 Bar), Size: 310

General specifications

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
321931
Product Length/Depth
316 mm
Product Weight
0.76 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2942
ISO2941
ISO16889
ISO3724
ISO3968
ISO2943
Model Code
01.TS310.130G.-.B.-.-

Produktspecifikationer

Filter element type
Tank/Suction filter elements
Filter fineness
130 G
Filter media type
Stainless steel wire mesh (G)
Nominal size
310
Delta P resistance
145 psi (10 Bar)

Eksportér produktspecifikation