Vidensøgning
Download dokument () af 20
We make what matters work*

321955
Modelkode: 01.TS625.40G.-.B.-.-

Eaton 01.AS/TS Suction Filter Elements, 01.TS 625.40G.-.B.-.-, 40G, Stainless steel wire mesh (G), Size: 625

Generelle specifikationer

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
321955
Product Length/Depth
328 mm
Product Weight
1.7 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2942
ISO2941
ISO16889
ISO3724
ISO3968
ISO2943
Model Code
01.TS625.40G.-.B.-.-

Produktspecifikationer

Filter element type
Tank/Suction filter elements
Filter fineness
40 G
Filter media type
Stainless steel wire mesh (G)
Nominal size
625

Eksportér produktspecifikation