Vidensøgning
Download dokument () af 20
We make what matters work*

327317

Eaton OE Clogging Indicator, OE1.4,5.B.-.P.-.1, Nitrile, 914 psi (63 Bar), Electrical/Visual

Generelle specifikationer

Product Name
Eaton OE Clogging Indicator
Catalog Number
327317
Product Length/Depth
100 mm
Product Height
126 mm
Product Width
110 mm
Product Weight
1.45 kg
Compliances
Electrical indicators (OE) Ingress protection IP 65
Model Code
OE1.4,5.B.-.P.-.1

Produktspecifikationer

Connection type
SAE/ANSI flange
mounted directly (flanged)
Filter type
Clogging indicator
Material
Aluminum
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Specification
Standard
Code stamp
None
Indicator type
Electrical/Visual
Sealing material
Nitrile
Operating temperature - max
80 °C
Operating temperature - min
-25 °C
Operating pressure - max
914 psi (63 Bar)

Eksportér produktspecifikation