Vidensøgning
Download dokument () af 20
We make what matters work*

32NZ02
Modelkode: FUSE-D02 32A T GL/GG 400VAC E18

Fuse-link, LV, 32 A, AC 400 V, D02, gL/gG, IEC, time-delay

General specifications

Product Name
Eaton Bussmann series low voltage D0 fuse
Catalog Number
32NZ02
EAN
5027590477086
Product Length/Depth
36 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
13.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
EAC
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301
Model Code
FUSE-D02 32A T GL/GG 400VAC E18

Compatible fuse base and gauge piece

Accessory/spare part type
35GN02 Black screw cap gauge piece
Suitable for
E18 (D02) Fuse base
FRN02C Single-pole fuse base
FN02C Single-pole fuse base
FRN02-D Single-pole fuse base
FRN02-SD Single-pole fuse base
TFRN02C Three-pole fuse base
TFN02C Three-pole fuse base
TFRN02-D Three-pole fuse base
TFRN02-SD Three-pole fuse base

Electrical data

Amperage Rating
32 A
Breaking capacity
50 kA
Utilization category
gG (cable protection/equipment protection)
Voltage rating
400 V

Product specifications

Application
For domestic and general industrial applications
Fuse indicator
Non-indicating
Fuse size
D02
Fuse type
NZ02 - Time delay

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.