Vidensøgning
Download dokument () af 20
We make what matters work*

350798
Modelkode: E2.1,5.P

Eaton E Clogging Indicator, E2.1,5.P, Nitrile, 1450 psi (100 Bar), Visual

Generelle specifikationer

Product Name
Eaton E Clogging Indicator
Catalog Number
350798
Product Length/Depth
85.1 mm
Product Weight
0.12 kg
Compliances
Electrical indicators (E) Ingress protection IP 65
Model Code
E2.1,5.P

Produktspecifikationer

Filter type
Clogging indicator
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Code stamp
None
Indicator type
Visual
Sealing material
Nitrile
Operating temperature - max
80 °C
Operating temperature - min
-20 °C
Operating pressure - max
1450 psi (100 Bar)

Eksportér produktspecifikation