Vidensøgning
Download dokument () af 20
We make what matters work*

355NHG03BI
Modelkode: NH FUSE 355A 500V GL/GG SIZE 03

Fuse-link, LV, 355 A, AC 500 V, NH03, gL/gG, IEC, dual indicator, insulated gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
355NHG03BI
EAN
5027590477437
Product Length/Depth
150 mm
Product Height
75 mm
Product Width
53 mm
Product Weight
657 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Model Code
NH FUSE 355A 500V GL/GG SIZE 03

Tilbehør

Suitable for
Microswitch BVL50

Electrical data

Amperage Rating
355 A
Breaking capacity
120 kA
Class
Class gG/gL
Voltage rating
500 V
Voltage type
AC

Product specifications

Fuse size
NH03
Insulated metal gripping lugs (IMGL)
Yes

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.