Download dokument () af 20
We make what matters work*

36CAV4
36KV 4A 17" FUSE

VT fuse-link, medium voltage, 4 A, AC 36 kV, 440 x 41.3mm, back-up, IEC

Generelle specifikationer

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
36CAV4
EAN
5027590478243
UPC
051712834322
Product Length/Depth
440 mm
Product Height
41.3 mm
Product Width
41.3 mm
Product Weight
1200 g
Certifications
IEC60282-1
Model Code
36KV 4A 17" FUSE

Produktspecifikationer

Amperage Rating
4 A
Fuse indicator
Non Indicating
Fuse size
440 x 41.3 mm
Breaking capacity
40 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Auxiliary transformer protection
Release characteristic
Other
Standard
IEC
Utilization Category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Barrels
1
Construction type
Bolt-on
Fuse shape
Cylindrical
Resistance
1.12 ohms
Interrupt rating
40 kAIC
Connection
Ferrule end x ferrule end
Construction size
440 x 41.3 mm
Voltage rating
36 kV
Type
fuse
Application
Protection of auxiliary transformers
Fuse type
CAV

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.