Download dokument () af 20
We make what matters work*

38MCQBULK

Eaton Crouse-Hinds series Quick-Lok Pro connector, AC/MC and FMC, Single, Zinc die cast, Bulk option, 3/8"

General specifications

Product Name
Eaton Crouse-Hinds series Quick-Lok Pro connector
Catalog Number
38MCQBULK
UPC
662277078542
Product Length/Depth
1.46 in
Product Height
1.03 in
Product Width
1.13 in
Product Weight
0.05 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Bulk option
Material
Zinc die cast
Conduit type
AC/MC and FMC
Connector type
Single
Trade size
3/8"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.