Download dokument () af 20
We make what matters work*

38MCQDBULK

Eaton Crouse-Hinds series Quick-Lok Pro connector, Bulk, AC/MC and FMC, Duplex, Zinc die cast, 3/8"

General specifications

Product Name
Eaton Crouse-Hinds series Quick-Lok Pro connector
Catalog Number
38MCQDBULK
UPC
662277078559
Product Length/Depth
2.1 in
Product Height
1.58 in
Product Width
1.22 in
Product Weight
0.11 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Conduit type
AC/MC and FMC
Connector type
Duplex
Trade size
3/8"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.