Vidensøgning
Download dokument () af 20
We make what matters work*

3.6WDOH780
Modelkode: 3.6KV 80A 2" MOTORSTART FUSE

Motor fuse-link, medium voltage, 80 A, AC 3.6 kV, 51 x 275 mm, back-up, BS, with striker HS

General specifications

Product Name
Eaton Bussmann series British standard dimensioned IEC medium voltage motor fuse
Catalog Number
3.6WDOH780
EAN
5027590474566
Product Length/Depth
192 mm
Product Height
51 mm
Product Width
51 mm
Product Weight
1100 g
Compliances
BS 2692-1
Model Code
3.6KV 80A 2" MOTORSTART FUSE

Compatible fuse clip

Used with
A3354710 Nickel-plated copper fuse clip

Electrical data

Amperage Rating
80 A
Breaking capacity
50 A
Class
Class back-up
Rated frequency - min
50 Hz
Voltage rating
3.6 kV

Product specifications

Application
Motor protection
Fuse size
51 x 192 mm
Standard
British Standard

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.