Vidensøgning
Download dokument () af 20
We make what matters work*

3.6WFFHO22X200

Motor fuse-link, medium voltage, 360 A, AC 3.6 kV, 76 x 172 x 337 mm, back-up, BS, with striker HS

Generelle specifikationer

Product Name
Eaton Bussmann series British standard dimensioned IEC medium voltage motor fuse
Catalog Number
3.6WFFHO22X200
EAN
5027590294881
Product Length/Depth
254 mm
Product Height
76 mm
Product Width
152 mm
Product Weight
6400 g
Compliances
BS 2692-1

Kompatibel sikringsklemme

Used with
A3354730 Nickel-plated copper fuse clip

Elektriske data

Amperage Rating
360 A
Breaking capacity
50 A
Class
Class back-up
Rated frequency - min
50 Hz
Voltage rating
3.6 kV

Produktspecifikationer

Application
Motor protection
Fuse size
76 x 172 x 337 mm
Standard
British Standard

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.