Download dokument () af 20
We make what matters work*
Vil udgå

40071353262
GuideLed 11812 1-8h/D CGLine+ rec. wall

Eaton GuideLed mounting set for 11812, Exit sign, 30m, Recessed wall mounting, CGLine + technology, LED, Maintained / Non-Maintained operation, IP20, 1h/3h/8h selectable duration, requires LED panel

Generelle specifikationer

Product Name
Eaton GuideLed SC Emergency Luminaire
Catalog Number
40071353262
EAN
4012539344230
Product Length/Depth
295 mm
Product Height
45 mm
Product Width
115 mm
Product Weight
0.58 kg
Certifications
CE
Model Code
GuideLed 11812 1-8h/D CGLine+ rec. wall

Produktspecifikationer

Battery voltage
3.7 V
Battery quality
Lithium-ion
Glow wire test
850 °C
Protection class
II
Outdoor use compliance
False
Explosion protected
False
Degree of protection
IP20
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
False
Lamp holder
Other
Type of indicator
Only single-sided
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Peripheral (individual battery)
Voltage type
AC
Power factor
0.88
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
True
Reserve-polarity protected
True
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
4.7 W
Rated life time L70/B50 at 25 °C
50000 hour
Rated life time L90/B10 at 25 °C
50000 hour
Type of control gear
LED operating device voltage-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Apparent power at mains operation(50cd)
5.3 VA
Effective power at mains operation (50cd)
4.7 W
Rated ambient temp acc. IEC62722-2-1 - Min
0 °C
Rated ambient temp acc. IEC62722-2-1 - Max
30 °C
Nominal operation time - min
1 hour
Nominal operation time - max
8 hour
Autonomy
1/3/8 hours
Suitable for standby switching
Yes
Suitable for continuous circuit
Yes
RAL-Number (Similar) Housing
7025
Mounting Method
Surface mounting/recessed mounting
Material housing
Plastic
Color housing
Grey
Material cover
Plastic, opal
Labelling type
Insert sheet/plate
Pictogram included
False
Built-in Length
295 mm
Built-in Width
115 mm
Built-in height/depth
2 mm
Number Of Poles (Numeric)
3
Impact strength
IK03
Kind of luminaire
Exit sign luminaire
Rated Luminous Flux Acc. IEC 62722-2-1
115 lm
Light distributor
Diffuser lens/optic/panel
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route signage
Color of light
White
Color rendering index (CRI)
70-79
Number of lighting heads
1
Viewing distance
30 m
Data connection terminal
1.5 mm²
Frequency
50/60 Hz
Main connection terminal
2.5mm²
Testing system
CGLine +
With remote control
No

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.