Download dokument () af 20
We make what matters work*

40071354591

Eaton CrystalWay 19822 1-8h/D CGLine+, IP42 30m

Generelle specifikationer

Product Name
Eaton CrystalWay emergency luminaire
Catalog Number
40071354591
EAN
3660191602345
Product Length/Depth
330 mm
Product Height
30 mm
Product Width
185 mm
Product Weight
0.9352 kg
Warranty
Refer to warranty document.
Certifications
CE

Produktspecifikationer

Battery voltage
3.6 V
Battery number of cells
2
Battery quality
Lithium-ion
Glow wire test
850 °C
Permissible ambient temperature - min
5 °C
Permissible ambient temperature - max
40 °C
Protection class
II
Degree of impact resistance (IK)
IK 04
Outdoor use compliance
No
Explosion protected
No
Diameter
9999 in
Degree of protection
IP42
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
Yes
Lamp holder
None
Lamp power
1.74 W
Type of indicator
Single/double-sided
Monitoring equipment
Other
Power supply system
Peripheral (individual battery)
Circuit
Other
Voltage type
AC
Nominal current - max
54.54 mA
Nominal current - min
4.18 mA
Apparent Power At Mains Operation
8.7 VA
Effective power at mains operation
4.2 W
Power factor
0.48
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
Yes
Reserve-polarity protected
Yes
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
6.56 W
Rated life time L70/B50 at 25 °C
100000 hour
Type of control gear
LED operating device current-controlled
Type of wiring
Through wiring included
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Apparent power at mains operation(NM)
0.96 VA
Effective power at mains operation (nm)
0.3 W
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Nominal operation time - min
1 hour
Nominal operation time - max
8 hour
Autonomy
1/3/5/8 hours
Energy efficiency class of the light source according to EU regulation 2019/2015
A
Suitable for standby switching
Yes
Suitable for continuous circuit
Yes
RAL-Number (Similar) Housing
9003
Mounting Method
Wall surface mounted / ceiling surface mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Limited surface temperature
No
Labelling type
Insert sheet/plate
Pictogram included
Yes
Built-in Length
302 mm
Built-in Width
47 mm
Built-in height/depth
205 mm
Number Of Poles (Numeric)
2
Impact strength
IK04
Kind of luminaire
Exit sign luminaire
Rated Luminous Flux Acc. IEC 62722-2-1
103 lm
Luminous flux at emergency operation
76 lm
Color temperature - max
6500 K
Color temperature - min
6500 K
Light distributor
Diffuser lens/optic/panel
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Energy efficiency class of the provided exchangeable built-in lamp
A++
Function
Escape route signage
Color of light
White
Color rendering index (CRI)
80-89
Luminaire With Limited Surface Temperature, Sign D
No
Luminous flux in standby mode
0 lm
Number of lighting heads
38
Suitable for number of lamps
1
Viewing distance
30 m
Data connection terminal
0.5 - 2.5 mm²
Frequency
50/60 Hz
Main connection terminal
0.5 - 2.5 mm²
Type of connection terminal
Screwless
Product branding
Eaton
Operating voltage - max
240 V
Operating voltage - min
220 V
Color temperature
6500 K
Power consumption mains operation - effective power (W)
4.2 W
Power consumption mains operation - apparent power (VA)
8.7 VA
Rated luminous flux
103 lm
Light output exit sign luminaire
Double sided
Testing system
CGLine +
With remote control
Yes
Constant light output (CLO)
No
Exchangeable control gear
No
Emergency function monitoring system
Other
Emergency power supply system
Peripheral (individual battery)
Rated luminous flux according to IEC 62722-2- 1-Max
103
Rated luminous flux according to IEC 62722-2- 1-Min
11
Type of lithium-ion battery
Other
With heating element for battery
No

Eksportér produktspecifikation

Serial Number Verified :
Authenticated: ✓
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Godkend produkt

Indtast dit 16-17-cifrede serienummer
Det serienummer, du har indtastet, må ikke indeholde specialtegn. Det serienummer, du indtastede, er ikke korrekt, det skal være 16- eller 17-cifret. Det serienummer, du indtastede, blev ikke fundet. Prøv igen, eller rapportér dette problem for yderligere hjælp. Det serienummer, du har indtastet, matcher ikke med produktet. Kontrollér dit produkts serienummer, og prøv igen. Klik på her for at gå til produktsiden for det serienummer, du har indtastet Serienummeret er kendt af Eaton for at være mistænkeligt, prøv igen eller rapportér dette problem for yderligere hjælp.
Serienummer
Nulstil Serienummeret er kendt af Eaton for at være mistænkeligt, prøv igen eller rapportér dette problem for yderligere hjælp. Serienummeret genkendes ikke af Eaton og er ugyldigt. Brug denne formular til at rapportér dette problem for yderligere hjælp.
Indtast den 6-cifrede godkendelseskode
Det produkt, du indtastede, er mistænkeligt! Prøv igen, eller rapportér dette problem for yderligere hjælp. Den godkendelseskode, du indtaster, matcher ikke med vores oplysninger for dette serienummer. Prøv igen, eller rapportér dette problem for yderligere hjælp. Ugyldig godkendelseskode. Den skal være på seks tegn rapportér dette problem for yderligere hjælp. Godkendelseskode er påkrævet rapportér dette problem for yderligere hjælp.
Løs Captcha-udfordringen inden godkendelse.
x
Rapportér et problem
Indtast dit fulde navn.
x
Tak, dit problem er blevet indsendt, og vores produktteam vil kontakte dig snarest.