Download dokument () af 20
We make what matters work*

40071361083

Eaton CGLine+ CGVision Touchscreen S/Controller

Generelle specifikationer

Product Name
Eaton CGLine+ SC system
Catalog Number
40071361083
EAN
3660191604882
Product Length/Depth
345 mm
Product Height
397 mm
Product Width
111 mm
Product Weight
3.49 kg
Certifications
CE marking

Produktspecifikationer

Permissible ambient temperature - min
0 °C
Permissible ambient temperature - max
35 °C
Color housing
White
Mounting
Wall surface mounting
Suitable for 19 inch rack mounting
False
Nominal voltage
230 V
Frequency
50/60 Hz
Product branding
Eaton
Power consumption
38
Testing system
CGLine +

Eksportér produktspecifikation