Download dokument () af 20
We make what matters work*

40071361087

Eaton Spare CGLine+ CGVision Touchscreen G/Controller

General specifications

Product Name
Eaton CGLine+ SC system spare parts
Catalog Number
40071361087
EAN
3660191819873
Product Length/Depth
345 mm
Product Height
111 mm
Product Width
397 mm
Product Weight
3.72 kg
Certifications
CE

Produktspecifikationer

Suitable for 19 inch rack mounting
No
Product branding
Eaton
Power consumption
38

Eksportér produktspecifikation