Download dokument () af 20
We make what matters work*

40071361184

Eaton CGLine+ Web-Controller Anschlussbox

Generelle specifikationer

Product Name
Eaton CGLine+ System
Catalog Number
40071361184
EAN
4012539344049
Product Length/Depth
250 mm
Product Height
55 mm
Product Width
180 mm
Product Weight
0.08 kg
Warranty
Refer to warranty document.
Certifications
CE marking

Produktspecifikationer

Product branding
Eaton
Power consumption
22

Eksportér produktspecifikation