Download dokument () af 20
We make what matters work*

40071361383

Eaton Module for DIN rail mounting,including connection cable without RJ45 patch cable,for retrofitting,Web module CG-S (with wiring set for ZB-S /AT-S+)

Generelle specifikationer

Product Name
Eaton ZB-S Central power system
Catalog Number
40071361383
EAN
4012539352235
Product Length/Depth
31 mm
Product Height
90 mm
Product Width
35 mm
Product Weight
0.05 kg
Certifications
CE

Produktspecifikationer

Color
Grey
Material
Plastic
Product branding
Eaton

Eksportér produktspecifikation