Download dokument () af 20
We make what matters work*

40071362880

Eaton VisionGuard PC Midi-Tower - Without Monitor

Generelle specifikationer

Product Name
Eaton VisionGuard central visualization
Catalog Number
40071362880
EAN
4012539362746
Product Length/Depth
435 mm
Product Height
356 mm
Product Width
170 mm
Product Weight
7 kg
Certifications
CE

Eksportér produktspecifikation