Vidensøgning
Download dokument () af 20
We make what matters work*

400P11C

Eaton Bussmann series low voltage british standard fuse, 400A, AC 600 V, DC 250 V, HRC Form II, 73 x 210 mm, gL/gG, CSA, Current-limiting

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
400P11C
EAN
5027590047043
UPC
051712551663
Product Length/Depth
210 mm
Product Height
59 mm
Product Width
59 mm
Product Weight
657 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
400 A
Breaking capacity
200 kA
Class
Class gG/gL
Voltage rating
600 V
Voltage type
AC/DC

Product specifications

Application
general industrial applications
Connection
Bolt-on

Eksportér produktspecifikation