Vidensøgning
Download dokument () af 20
We make what matters work*

400PJ27-8
Modelkode: 400A 415V AC F/PILLAR FUSE

Eaton Bussmann series low voltage British standard fuse Utility fuse-link, LV, 400 A, AC 415 V, BS88/J, 38 x 110 mm, gU, BS, 82mm fixing centres

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
400PJ27-8
EAN
5027590479875
Product Length/Depth
110 mm
Product Height
38 mm
Product Width
38 mm
Product Weight
219.4 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS
IEC 60269
EAC
Model Code
400A 415V AC F/PILLAR FUSE

Electrical data

Amperage Rating
400 A
Breaking capacity
80 kA
Class
Class gG/gL
Voltage rating
415 V
Voltage type
AC

Product specifications

Application
feeder pillars
Connection
Bolt-on

Eksportér produktspecifikation