Vidensøgning
Download dokument () af 20
We make what matters work*

40SRC250

Eaton Bussmann series high speed traction fuse, 250V, 40A

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
40SRC250
EAN
5027590480574
UPC
051712565523
Product Length/Depth
75.5 mm
Product Height
20.5 mm
Product Width
20.5 mm
Product Weight
0.453592 kg
Compliances
CE
Certifications
Not Applicable

Electrical data

Amperage Rating
40 A
Voltage rating
250 V

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.