Download dokument () af 20
We make what matters work*

414-CTF-2

Eaton Brass flush-mount cylindrical short magnetic contact - 2m cable - EN50131-2-6 certified - protection grade 2 - environmental class III

Generelle specifikationer

Product Name
Eaton Flush-mounting magnetic contacts
Catalog Number
414-CTF-2
EAN
8714112069634
Product Length/Depth
44 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
0.058 kg
Certifications
CE marking

Produktspecifikationer

Operating temperature - max
50 °C
Operating temperature - min
-25 °C
Current - max
1 A
Degree of protection (IP)
IP65
Type Of Electric Connection
Other
Color
Other
Mounting Method
Flush
Built-in
Wireless
NO
With connection cable
YES
Surface finish
Glossy
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
1017
Wire length connecting cable
2 m
Diameter sensor
8 mm
Sensor length
26 mm

Eksportér produktspecifikation