Vidensøgning
Download dokument () af 20
We make what matters work*

426PC-480

Eaton Crouse-Hinds series Pauluhn 420FC/PP/PC plug and connector, 20A, 3-wire, 2-pole, ABS/Polycarbonate, 480 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 420FC/PP/PC plug and connector
Catalog Number
426PC-480
UPC
662276382886
Product Length/Depth
8.25 in
Product Height
2 in
Product Width
2 in
Product Weight
0.6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66

Product specifications

Voltage rating
480 Vac
Amperage Rating
20A
Material
Acrylonitrite butadiene styrene/polycarbonate blend (ABS+PC)

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.