Download dokument () af 20
We make what matters work*

44 GFGV

Eaton B-Line series wireway end flange, Wireway end flange, NEMA 1, Galvanized steel, 4" X 4"

General specifications

Product Name
Eaton B-Line series wireway end flange
Catalog Number
44 GFGV
UPC
782051076417
Product Length/Depth
5.5 in
Product Height
5.5 in
Product Width
5.5 in
Product Weight
0.438 lb
Certifications
UL Listed
CSA C22.2.
NEMA

Produktspecifikationer

Material
Galvanized steel
Degree of protection
1
Type
Wireway end flange

Eksportér produktspecifikation