Download dokument () af 20
We make what matters work*

44-4XSFTF

Eaton B-Line series wireway telescoping fitting, Feed through, Wireway telescoping fitting, NEMA 4X, Stainless steel, Brushed finish, 4" X 4"

General specifications

Product Name
Eaton B-Line series wireway telescoping fitting
Catalog Number
44-4XSFTF
UPC
782051134452
Product Length/Depth
15.5 in
Product Height
3.82 in
Product Width
3.82 in
Product Weight
6.899 lb
Certifications
Not Applicable

Produktspecifikationer

Material
Stainless steel
Special features
NEMA 4X
Type
Wireway telescoping fitting
Wiring method
Feed through
Finish color
Brushed finish

Eksportér produktspecifikation