Download dokument () af 20
We make what matters work*

443-4XALC

Eaton B-Line series JIC panel enclosure, 4" height, 3" length, 4" width, NEMA 4X, Screw cover, 4XALC enclosure, Wall mount, Small single door, External mounting feet, Aluminum, Seamless poured in-place gasket

General specifications

Product Name
Eaton B-Line series JIC panel enclosure
Catalog Number
443-4XALC
UPC
782051700800
Product Length/Depth
3 in
Product Height
4 in
Product Width
4 in
Product Weight
1.1 lb
Certifications
UL 50
CSA C22.2.
NEMA

Produktspecifikationer

Country of origin
US
Style
Small single door
NEMA Rating
4X
Finish color
#4 brushed
Color
Gray
Material
Aluminum
Cover type
Screw
Wall thickness
14 gauge
Model
4XALC enclosure
Mounting method
Wall
Mounting hole details
External mounting feet

Eksportér produktspecifikation