Download dokument () af 20
We make what matters work*

450-N

Eaton Aluminium magnetic contact for garage doors - EN50131-2-6 certified - protection grade 2 - environmental class IV

General specifications

Product Name
Eaton Garage door surface-mounting magnetic contacts
Catalog Number
450-N
EAN
8714112069559
Product Length/Depth
140 mm
Product Height
16 mm
Product Width
42 mm
Product Weight
0.331 kg
Certifications
CE marking

Produktspecifikationer

Operating temperature - max
60 °C
Operating temperature - min
-25 °C
Degree of protection (IP)
IP65
Type Of Electric Connection
Other
Color
Aluminium
Mounting Method
Surface mounting
Sensor height
15.5 mm
Wireless
NO
With connection cable
YES
Surface finish
Glossy
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
9007
Wire length connecting cable
1.2 m
Width sensor
42 mm
Sensor length
140 mm

Eksportér produktspecifikation