Download dokument () af 20
We make what matters work*

46TU12

Expulsion fuse-link, medium voltage, 12 A, AC 46 kV, 787 mm, ANSI, T slow, style U termination

Generelle specifikationer

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
46TU12
EAN
5027590481915
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
25 g
Certifications
ANSI/IEEE Std C37.42

Produktspecifikationer

Amperage Rating
12 A
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
T
Standard
ANSI
Type of termination
Universal
Voltage type
AC
Color
Green
Interrupt rating
8 kAIC
Construction size
787 mm
Voltage rating
46 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

Eksportér produktspecifikation