Vidensøgning
Download dokument () af 20
We make what matters work*

470F SA

Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover, Cast aluminum, 1-1/4"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover
Catalog Number
470F SA
UPC
782274003313
Product Length/Depth
2.19 in
Product Height
5.5 in
Product Width
1.06 in
Product Weight
0.29 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1-1/4"
Material
Cast aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.