Vidensøgning
Download dokument () af 20
We make what matters work*

470SG

Eaton Crouse-Hinds series Condulet Form 7 Snaptight cover with integral gasket, Sheet steel, 1-1/4"

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Condulet Form 7 Snaptight cover with integral gasket
Catalog Number
470SG
UPC
782274361215
Product Length/Depth
2.18 in
Product Height
5.5 in
Product Width
0.8 in
Product Weight
0.24 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1-1/4"
Material
Sheet steel

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.