Vidensøgning
Download dokument () af 20
We make what matters work*

4D16Q
Modelkode: FUSE 4A DI/E16 500VAC DZ

Fuse-link, LV, 4 A, AC 500 V, D1, gR, IEC, fast acting

General specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
4D16Q
EAN
5027590482240
UPC
051712835268
Product Length/Depth
50 mm
Product Height
13.2 mm
Product Width
13.2 mm
Product Weight
11.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
VDE
IEC 60269
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301
Model Code
FUSE 4A DI/E16 500VAC DZ

Compatible fuse base and gauge piece

Accessory/spare part type
4GD16 Brown screw cap gauge piece
Suitable for
E16/DI Fuse base

Electrical data

Amperage Rating
4 A
Breaking capacity
50 kA
Utilization category
gR (general purpose semiconductor protection)
Voltage rating
500 V

Product specifications

Application
For domestic and general industrial applications
Fuse indicator
Non-indicating
Fuse size
DI
Fuse type
D16Q - Fast acting

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.