Download dokument () af 20
We make what matters work*

504A-C1

Eaton Crouse-Hinds series Pauluhn 504 junction box, 1-1/2" depth, Copper-free aluminum, Surface mount, Through feed, 1/2" trade size

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Pauluhn 504 junction box
Catalog Number
504A-C1
UPC
662276382985
Product Length/Depth
3.31 in
Product Height
3.31 in
Product Width
1.5 in
Product Weight
0.7 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66
Material
Copper-free aluminum
Mounting style
Surface
Style
Through feed
Trade size
1/2"
Depth
1-1/2 in

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.