Download dokument () af 20
We make what matters work*

50MCQ90

Eaton Crouse-Hinds series Quick-Lok Pro connector, AC/MC and FMC, 90° angle, Zinc die cast, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Quick-Lok Pro connector
Catalog Number
50MCQ90
UPC
662277071772
Product Length/Depth
7.4 in
Product Height
1.99 in
Product Width
3.43 in
Product Weight
3 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Conduit type
AC/MC and FMC
Connector type
90° angle
Trade size
1/2"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.