Vidensøgning
Download dokument () af 20
We make what matters work*

50NHG0B
Modelkode: NH FUSE 50A 500V GG/GL SIZE 0

Eaton Bussmann series low voltage NH Fuse, 500V, 50A, 120 kAIC, Combination fuse status indicator, fuse, Class C gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
50NHG0B
EAN
5027590483414
UPC
051712232791
Product Length/Depth
125 mm
Product Height
58 mm
Product Width
30 mm
Product Weight
299.3333333 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620
Model Code
NH FUSE 50A 500V GG/GL SIZE 0

Tilbehør

Suitable for
SD00-D Single pole NH Fuse base
Microswitch 170H0236
EBH Size 00 to 4 Horizontal fuse switch-disconnectors
TD00-D Triple pole NH Fuse base

Electrical data

Amperage Rating
50 A
Breaking capacity
120 kA
Class
Class gG/gL
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Voltage rating
500 V
Voltage type
AC

Product specifications

Fuse size
NH00
Insulated metal gripping lugs (IMGL)
No

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.