Download dokument () af 20
We make what matters work*

55GFMSJ150E

Eaton Bussmann series Fuse, , 125A:150A, Barrels:1, Current Rating:150A, Fuse Indicator:With Indicator, Fuse Type:High Voltage, Interrupt Capacity:65 KA, Interrupt Rating:65 KA, Maximum Design Voltage:5.5 kV

General specifications

Product Name
Eaton Bussmann series DIN-E medium voltage fuse
Catalog Number
55GFMSJ150E
UPC
786689021696
Product Length/Depth
20.078 in
Product Height
2.992 in
Product Width
2.992 in
Product Weight
10.449 lb
Compliances
CE

Produktspecifikationer

Amperage Rating
150 A
Fuse indicator
With Indicator
Barrels
1
Construction type
High voltage
Resistance
3.25 ohms
Watt losses
103 W
Interrupt rating
65 kAIC
Quantity
1
Voltage rating
5.5 kV

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.