Download dokument () af 20
We make what matters work*

572A

Eaton Crouse-Hinds series Pauluhn 572 junction box, Flat cover, 2" depth, Copper-free aluminum, Surface mount, Fuse

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 572 junction box
Catalog Number
572A
UPC
662276383579
Product Length/Depth
4.38 in
Product Height
4.38 in
Product Width
2 in
Product Weight
1.5 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66
Special features
Fuse
Cover type
Flat
Material
Copper-free aluminum
Mounting style
Surface
Depth
2 in

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.