Download dokument () af 20
We make what matters work*

5945CL-23

Eaton Fire sign board - IP54 - EN54-23 certified beacon

General specifications

Product Name
Eaton Optical/acoustic sign boards
Catalog Number
5945CL-23
EAN
8054934907821
Product Length/Depth
365 mm
Product Height
72 mm
Product Width
147 mm
Product Weight
0.567 kg
Compliances
EN

Produktspecifikationer

Compliance and standards
Accordance With EN 54-23
Nominal voltage
24 V
Voltage type
DC
Electricity consumption
120 mA
Material housing
Other
Color housing
White
Mounting Method
Other
Ambient temperature - max
50 °C
Ambient temperature - min
-10 °C
Lamp type
LED not exchangeable
Lamp holder
Other
Degree of protection (IP)
IP54
Product branding
Eaton Cooper
Integrated function
Continuous Light
EN Certification Standards
EN54 Pt23 (Visual Alarms)

Eksportér produktspecifikation