Download dokument () af 20
We make what matters work*

5P650IRG2-L

Eaton 5P Gen2 Lithium UPS, 650 VA, 520 W, Input: C14, Outputs: (6) C13, Rack, 1U

Generelle specifikationer

Product Name
Eaton 5P Gen2 UPS
Catalog Number
5P650IRG2-L
EAN
3553340710964
Product Length/Depth
361 mm
Product Height
43.2 mm
Product Width
438 mm
Product Weight
8.1 kg
Warranty
5 year
Compliances
WEEE Directive
Packaging Directive
Batteries Directive
LVD Directive (CB)
EMC Directive
RoHS Directive
ENERGY STAR certified
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
IEC/EN 62040-3
CE
Cm
Ukr
KCC
cTUVus
RCM

Yderligere oplysninger

Color
Black/silver
Construction type
482.6 mm (19 inch) device
Efficiency at max. load
98.8
Enclosure
Black/silver
Form factor
Rack
Package contents
  • Rack-mounting kit
  • Cable locking system
  • USB cable
  • (2) IEC-IEC cables
  • Quickstart guide
  • Safety instructions
Phase (input)
1
Phase (output)
1
Rack mounting kit
Yes
Rack size
1U

Battery specifications

Battery management
Advanced BMS (Battery Management System)
Battery quantity
12
Battery rating
9Ah
Battery type
Lithium-ion
Extended battery capability
No
Runtime graph

Kommunikation

Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini-terminal block for remote On/Off and Remote Power Off
Ethernet interface
No
Expansion slots
One slot for optional communication card
Potential free switch contact
Yes
Software compatibility
Eaton Brightlayer Software suite
Type of interface
LCD Display with blue backlight

Elektrisk indgang

Input connection
C14
Input frequency range
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40 Hz in low sensitivity mode
Input nominal voltage
230V default (200/208/220/230/240V)
Input voltage range
160-300 V (adjustable to 150 V-300 V)
Nominal frequency
50-60 Hz

Elektrisk udgang

Output frequency
50/60 Hz
Output nominal voltage
230V default (200/208/220/230/240V)
Output voltage range
230 V (+6%/-10%)
Topology
Line-interactive
Voltage
230V
Wattage
520 W

Miljø

Altitude
3000 m
Noise level
<30 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
BTU Rating
Online: 22, Battery: 284 BTU/hr

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.