Vidensøgning
Download dokument () af 20
We make what matters work*

6 B

Eaton Crouse-Hinds series rigid/IMC cable and conduit hanger, EMT and rigid/IMC, 2-1/2" EMT conduit size, Steel, 2-1/2" rigid conduit size, With bolt

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC cable and conduit hanger
Catalog Number
6 B
UPC
784564200068
Product Length/Depth
2.03 in
Product Height
1.01 in
Product Width
1.28 in
Product Weight
0.29 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT and Rigid/IMC
Electrical metallic tubing conduit size
2-1/2"
Rigid conduit size
2-1/2"
Material
Steel
Type
With bolt

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.