Download dokument () af 20
We make what matters work*

62A3542AC

Eaton Crouse-Hinds series Pauluhn RigPro linear fluorescent light fixture,1/2" entry ,50/60 Hz,2 ft lamp,Fluorescent,Clear polycarbonate lens,T5HO mini bi-pin,Aluminum,Dead end,120-277 Vac,24W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn RigPro linear fluorescent light fixture
Catalog Number
62A3542AC
UPC
662276384187
Product Length/Depth
24.5 in
Product Height
8 in
Product Width
7.25 in
Product Weight
17 lb

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Wattage
24W
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 2
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66
Entry size
1/2"
Lamp length
2 ft
Lamp type
Fluorescent
Lens material
Clear polycarbonate
Light type
T5HO mini bi-pin
Material
Aluminum
Style
Dead end
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.